Catalog No. : SSUF230VHB3048
Description: SS 1PC FIT 2IN 30W VEN HB 30D48R
UPC: 785055546979
Made or assembled in Canada.
Stainless steel 316 one-piece tray fitting 2 inches side rail height 30 inches width ventilated horizontal bend 30 degree 48 inches radius
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Bend for cable tray |
|
Special Features |
30 degree angle |
Specifications
|
Material |
Stainless steel 316 |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
CSA |
Dimensions
|
Width |
30 in |
|
Side Rail Height |
2 inches |
ETIM Classification
ETIM
EC001535 Bend for cable ladder
|
Change of direction |
Horizontal |
|
Type of rung |
Perforated profile |
|
Deflection (angle) |
30° |
|
Inner radius |
48 inch |
|
Material |
Steel |