Catalog No. : SSTW0604RSP
Description: S.S.ACC.6IN TO 4 RED SPL.PLATES
UPC: 785055950684
Made or assembled in Canada.
Stainless steel channel straight reducer plate 6 inches to 4 inches width
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Reducing piece for cable tray |
|
Application |
Used in pairs to provide a straight reduction or used with a standard splice plate for an offset reduction |
Specifications
|
Material |
Stainless steel 316 |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
4 in |
ETIM Classification
ETIM
EC001011 Reducing piece for cable ladder
|
Type of rung |
Perforated profile |
|
Material |
Steel |