text.skipToContent text.skipToNavigation

Catalog No. : SSTF06VIC9012

Description:  SS 6INW CHNL TRAY VI90 12INRAD CVR

UPC: 785055541349

Stainless steel 316 cable channel fitting cover 6 inches width vertical inside bend 90 degree 12 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend cover for cable support system

Type

Bend Covers

Special Features

90 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

ETIM EC002402 Bend cover for cable support system

Deflection (angle)

90°

Width

152.4 mm

Suitable for cable ladder

Y

Material

Steel

Change of direction

Vertically declining