Catalog No. : SSTF03HBC9024
Description: SS 3INW CHNL TRAY H90 24INRAD CVR
UPC: 785055540762
Made or assembled in Canada.
Stainless steel 316 cable channel fitting cover 3 inches width horizontal bend 90 degree 24 inches radius
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Bend cover for cable support system |
|
Special Features |
90 degree angle |
Specifications
|
Material |
Stainless steel 316 |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
3 in |
ETIM Classification
ETIM
EC002402 Bend cover for cable support system
|
Deflection (angle) |
90° |
|
Width |
76.2 mm |
|
Suitable for cable ladder |
Y |
|
Material |
Steel |
|
Change of direction |
Horizontal |