Alternate Catalog No. : SSS 4 K
Catalog No. : SSS4K
Description: STORM SAFE PIN KIT NO4
UPC: 783786753437
Storm Safe Pin Kit, # 4 ASCR - CPT, Aluminum and Copper. Contains Pin Terminal, Female Connector, Insulating Rocket, Insulating Cap and Silicone Grease.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire terminal disconnect |
|
Special Features |
Contains Pin Terminal, Female Connector, Insulating Rocket, Insulating Cap and Silicone Grease. |
Specifications
|
Material |
Aluminum |
|
Color |
Black |
|
Insulation |
Insulating Rockets and Caps |
|
Connection |
Compression |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Wire Size |
#4 AWG |
Documents/Support Tools
|
SDS |