Alternate Catalog No. : SSP 4 RN 500K
Catalog No. : SSP4RN500K
Description: STORM SAFE PIN KIT RED. NEUTRAL 500
UPC: 783786791408
Storm-Safe Pin Kits triplex block - 446 neutral assembly - reduced neutral breakaway force - 500 pounds break force
View More
View Less
For more info visit:
electrification.us.abb.com
- Downed-Line Safety - Separates at the Pole, not the Weatherhead, so the Line Always Comes Down De-Energized
- Crew-Safety - The Correction is Made Well Below the High-Voltage Bushings, Making it Safer for Crews to Work During a Storm Outage
- Quick Restoration of Power by Simply Replacing the Mechanical Breakaway Link and Re-Inserting the Contacts
- Disconnect Service without Pulling the Meter
- Dual-Rated for Use with Aluminum and Copper Conductors
- Internal O-Ring Prevents Moisture Ingress into the Contact, and External Flood-Seal Insulating Rockets Seal the Entire System from the Elements
- Meets ANSI C119.4-2004 Specifications
Descriptors
|
Category |
Wire terminal disconnect |
|
Special Features |
Reduced Neutral Assembly. 500 Pound Break Force |
|
Application |
Service Entrance Disconnects |
Specifications
|
Material |
Aluminum/EPDM Rubber |
|
Insulation |
yes |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4-2004 |
Dimensions
|
Wire Size |
#2 to #4 AWG |
Documents/Support Tools
|
Instruction Sheet |
|
SDS |
|
Marketing Brochure |