text.skipToContent text.skipToNavigation

Alternate Catalog No. : SSP 2/0 FN 500K

Catalog No. : SSP2/0FN500K

Description:  STORM SAFE 2/0 FULL NEUTRAL 500 LOA

UPC: 783786789351

Storm-Safe Pin Kit - Conductor Range 2/0, Full Neutral, breakaway force - 500 Pound Break Force
View More View Less
For more info visit:  electrification.us.abb.com
  • Downed-Line Safety - Separates at the Pole, not the Weatherhead, so the Line Always Comes Down De-Energized
  • Crew-Safety - The Correction is Made Well Below the High-Voltage Bushings, Making it Safer for Crews to Work During a Storm Outage
  • Quick Restoration of Power by Simply Replacing the Mechanical Breakaway Link and Re-Inserting the Contacts
  • Disconnect Service without Pulling the Meter
  • Dual-Rated for Use with Aluminum and Copper Conductors
  • Internal O-Ring Prevents Moisture Ingress into the Contact, and External Flood-Seal Insulating Rockets Seal the Entire System from the Elements
  • Meets ANSI C119.4-2004 Specifications

Descriptors

Category

Wire terminal disconnect

Special Features

Full Neutral Assembly. 500 Pound Break Force.

Application

Service Entrance Disconnects

Specifications

Material

Aluminum/EPDM Rubber

Insulation

yes

Classifications

Brand Name

Homac

Standard

ANSI C119.4-2004

Dimensions

Wire Size

2/0 AWG

Documents/Support Tools

Instruction Sheet

Click here

SDS

Click here

Click here