Alternate Catalog No. : SSP 1/0 RN 750K
Catalog No. : SSP1/0RN750K
Description: PIN KIT TRIPLEX BLOCK NEUT ASSY
UPC: 75114276917
Storm Safe Pin Kit, Triplex Block 1/0, 1/0, #2. Neutral Reduced Assembly. Aluminum/Copper, 750 pound Break Force. Contains Compression Pin Terminals, Insulating Rockets, Link - 304 Stainless Steel, 3/4 inch wide. Bail, Silicone Grease and Instruction Sheet.
View More
View Less
For more info visit:
electrification.us.abb.com
- Downed-Line Safety - Separates at the Pole, not the Weatherhead, so the Line Always Comes Down De-Energized
- Crew-Safety - The Correction is Made Well Below the High-Voltage Bushings, Making it Safer for Crews to Work During a Storm Outage
- Quick Restoration of Power by Simply Replacing the Mechanical Breakaway Link and Re-Inserting the Contacts
- Disconnect Service without Pulling the Meter
- Dual-Rated for Use with Aluminum and Copper Conductors
- Internal O-Ring Prevents Moisture Ingress into the Contact, and External Flood-Seal Insulating Rockets Seal the Entire System from the Elements
- Meets ANSI C119.4-2004 Specifications
Descriptors
|
Category |
Wire terminal disconnect |
Specifications
|
Material |
Link 304 Stainless Steel , Rockets EPDM Rubber |
|
Color |
Black |
|
Insulation |
Insulating Rockets |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 |
Dimensions
|
Wire Size |
1/0 to #2 AWG |
Documents/Support Tools
|
Instruction Sheet |
|
SDS |
|
Marketing Brochure |