Alternate Catalog No. : SSP 1/0 RN 500K
Catalog No. : SSP1/0RN500K
Description: STORM SAFE PIN KIT 1/0,1/0,2
UPC: 783786753338
Storm-Safe Pin Kits, triplex block - 1/0,1/0,2, neutral assembly - reduced neutral, breakaway force - 500 Pound Break Force
View More
View Less
For more info visit:
electrification.us.abb.com
- Downed-Line Safety - Separates at the Pole, not the Weatherhead, so the Line Always Comes Down De-Energized
- Crew-Safety - The Correction is Made Well Below the High-Voltage Bushings, Making it Safer for Crews to Work During a Storm Outage
- Quick Restoration of Power by Simply Replacing the Mechanical Breakaway Link and Re-Inserting the Contacts
- Disconnect Service without Pulling the Meter
- Dual-Rated for Use with Aluminum and Copper Conductors
- Internal O-Ring Prevents Moisture Ingress into the Contact, and External Flood-Seal Insulating Rockets Seal the Entire System from the Elements
- Meets ANSI C119.4-2004 Specifications
Descriptors
|
Category |
Wire terminal disconnect |
|
Special Features |
Dual Rated for Copper and Aluminum Conductors |
|
Application |
Mechanical breakaway link separates service at the pole to prevent damage to utility equipment and customer premises. |
Specifications
|
Insulation |
Yes - Insulating Rockets |
|
Connection |
Mechanical |
Classifications
|
Brand Name |
Homac |
|
Standard |
ANSI C119.4 2004 specifications |
Dimensions
|
Wire Size |
1/0 to #2 AWG |
Documents/Support Tools
|
Instruction Sheet |
|
SDS |
|
Marketing Brochure |