text.skipToContent text.skipToNavigation

Alternate Catalog No. : SSL 750

Catalog No. : SSL750

Description:  STORM SAFE BREAKAWAY LINK 750 POUND

UPC: 783786753307

Storm Safe Breakaway Link - 750 Pound Break Force. 304 Stainless Steel. 3/4 inch wide.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire terminal disconnect

Special Features

750 Pound Breakaway Force

Specifications

Material

304 Stainless Steel

Insulation

None

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 253 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

Marketing Brochure

Click here