text.skipToContent text.skipToNavigation

Catalog No. : SSL-750-LINK

Description:  STORM SAFE LINK - 750 POUND

UPC: 75114423212

Storm Safe Breakaway Link - 750 Pound Break Force. 304 Stainless Steel. 3/4 inch wide. Package of 50.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire terminal disconnect

Special Features

750 Pound Breakaway Force. Package of 50

Specifications

Material

304 Stainless Steel

Insulation

None

Connection

Mechanical

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Instruction Sheet

Click here

Marketing Brochure

Click here