text.skipToContent text.skipToNavigation

Catalog No. : SSFB-750

Description:  STORM SAFE FLEX BAIL, 750 LBS

UPC: 75114423229

Storm-Safe Flexible Bail, Breakaway Force 750 Pounds. Plastic Jacketed Galvanized Steel Aircraft Cable. 3/32 inch Diameter 7 x 7 Construction. Includes 304 Stainless Steel Link, Aluminum U-Shaped Clevis Flexible Captured Bail
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Wire terminal disconnect

Special Features

Breakaway Force 750 lbs.

Specifications

Material

Cable Plastic Jacketed Galvanized Steel , Link 304 Stainless Steel , Clevis Bail Aluminum

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant