text.skipToContent text.skipToNavigation

Catalog No. : SSF724SHB6012

Description:  SS FIT 7IN 24W SOL HB 60D12R

UPC: 785055531470

Stainless steel 316 fitting 7 inches side rail height 24 inches width solid trough horizontal bend 60 degree 12 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend for cable tray

Type

Solid

Special Features

60 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

24 in

Side Rail Height

7 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Horizontal

Type of rung

Perforated profile

Deflection (angle)

60°

Cable ladder width

24 inch

Inner radius

12 inch

Material

Steel