text.skipToContent text.skipToNavigation

Catalog No. : SSF72430VET12

Description:  SS FIT 7IN 24X30W VEN ET 12R

UPC: 785055533399

Stainless steel fitting 7 inches side rail height 24 inches x 30 inches width ventilated horizontal expanding tee 12 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Tee for cable tray

Type

Ventilated

Special Features

12 inches radius

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 x 30 in

Side Rail Height

7 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

177.8 mm

Inner radius

304.8 mm

Material

Steel