text.skipToContent text.skipToNavigation

Catalog No. : SSF72409SRT36

Description:  SS FIT 7IN 24X9W SOL RT 36R

UPC: 785055532811

Stainless steel fitting 7 inches side rail height 24 inches x 9 inches width solid trough horizontal reducing tee 36 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Tee for cable tray

Type

Solid

Special Features

36 inches radius

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 x 9 in

Side Rail Height

7 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

177.8 mm

Inner radius

914.4 mm

Material

Steel