Catalog No. : SSF718LHB4536
Description: SS FIT 7IN 18W LAD HB 45D36R
UPC: 785055527879
Made or assembled in Canada.
Stainless steel 316 fitting 7 inches side rail height 18 inches width ladder horizontal bend 45 degree 36 inches radius
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Bend for cable tray |
|
Special Features |
45 degree angle |
Specifications
|
Material |
Stainless steel 316 |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
CSA |
Dimensions
|
Width |
18 in |
|
Side Rail Height |
7 Inches |
ETIM Classification
ETIM
EC001535 Bend for cable ladder
|
Change of direction |
Horizontal |
|
Type of rung |
Perforated profile |
|
Deflection (angle) |
45° |
|
Inner radius |
36 inch |
|
Material |
Steel |