text.skipToContent text.skipToNavigation

Catalog No. : SSF71836VET48

Description:  SS FIT 7IN 18X36W VEN ET 48R

UPC: 785055530701

Stainless steel fitting 7 inches side rail height 18 inches x 36 inches width ventilated horizontal expanding tee 48 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Tee for cable tray

Type

Ventilated

Special Features

48 inches radius

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 x 36 in

Side Rail Height

7 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

177.8 mm

Inner radius

1219.2 mm

Material

Steel