text.skipToContent text.skipToNavigation

n° de catalogue : SSF71830VET12

Description:  SS FIT 7IN 18X30W VEN ET 12R

UPC: 785055530435

Made or assembled in Canada.

Stainless steel fitting 7 inches side rail height 18 inches x 30 inches width ventilated horizontal expanding tee 12 inches radius
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

12 inches radius

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 x 30 in

Side Rail Height

7 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

177.8 mm

Inner radius

304.8 mm

Material

Steel