Catalog No. : SSF71830SET12
Description: SS FIT 7IN 18X30W SOL ET 12R
UPC: 785055530350
Made or assembled in Canada.
Stainless steel fitting 7 inches side rail height 18 inches x 30 inches width solid trough horizontal expanding tee 12 inches radius
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Tee for cable tray |
|
Special Features |
12 inches radius |
Specifications
|
Material |
Stainless Steel |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
18 x 30 in |
|
Side Rail Height |
7 Inches |
ETIM Classification
ETIM
EC001540 Tee for cable ladder
|
Type of rung |
Perforated profile |
|
Cable ladder height |
177.8 mm |
|
Inner radius |
304.8 mm |
|
Material |
Steel |