text.skipToContent text.skipToNavigation

Catalog No. : SSF712SVI4548

Description:  SS FIT 7IN 12W SOL VI 45D48R

UPC: 785055525608

Made or assembled in Canada.

Stainless steel 316 fitting 7 inches side rail height 12 inches width solid trough vertical inside bend 45 degree 48 inches radius
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Bend for cable tray

Special Features

45 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

12 in

Side Rail Height

7 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically declining

Type of rung

Perforated profile

Deflection (angle)

45°

Inner radius

48 inch

Material

Steel