Catalog No. : SSF709LVI4524
Description: SS FIT 7IN 9W LAD VI 45D24R
UPC: 785055521877
Made or assembled in Canada.
Stainless steel 316 fitting 7 inches side rail height 9 inches width ladder vertical inside bend 45 degree 24 inches radius
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Bend for cable tray |
|
Special Features |
45 degree angle |
Specifications
|
Material |
Stainless steel 316 |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
CSA |
Dimensions
|
Width |
9 in |
|
Side Rail Height |
7 Inches |
ETIM Classification
ETIM
EC001535 Bend for cable ladder
|
Change of direction |
Vertically declining |
|
Type of rung |
Perforated profile |
|
Deflection (angle) |
45° |
|
Inner radius |
24 inch |
|
Material |
Steel |