text.skipToContent text.skipToNavigation

Catalog No. : SSF706LVO6048

Description:  SS FIT 7IN 6W LAD VO 60D48R

UPC: 785055518891

Stainless steel 316 fitting 7 inches side rail height 6 inches width ladder vertical outside bend 60 degree 48 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend for cable tray

Type

Ladder

Special Features

60 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

6 in

Side Rail Height

7 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically rising

Type of rung

Perforated profile

Deflection (angle)

60°

Inner radius

48 inch

Material

Steel