text.skipToContent text.skipToNavigation

Catalog No. : SSF636LVTU24

Description:  SS 36INW 6IND VTU 24INRAD

UPC: 785055634232

Stainless steel fitting 6 inches side rail height 36 inches width ladder vertical tee up 24 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Tee for cable tray

Type

Ladder

Special Features

24 inches radius

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

Side Rail Height

6 inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

152.4 mm

Cable ladder width

914.4 mm

Inner radius

609.6 mm

Material

Steel