text.skipToContent text.skipToNavigation

Catalog No. : SSF624LHT24

Description:  SS 24INW 6IND HT 24INRAD

UPC: 785055508793

Stainless steel fitting 6 inches side rail height 24 inches width ladder horizontal tee 24 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Tee for cable tray

Type

Ladder

Special Features

24 inches radius

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

6 inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

152.4 mm

Cable ladder width

609.6 mm

Inner radius

609.6 mm

Material

Steel