Catalog No. : SSF62409LHRR
Description: SS FIT 6IN 24X9W LAD HRR
UPC: 785055510499
Made or assembled in Canada.
Stainless steel fitting 6 inches side rail height 24 inches x 9 inches width ladder horizontal right reducer
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Reducing piece for cable tray |
Specifications
|
Material |
Stainless Steel |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
24 x 9 in |
|
Side Rail Height |
6 inches |
ETIM Classification
ETIM
EC001011 Reducing piece for cable ladder
|
Type of rung |
Perforated profile |
|
Construction type |
Reducing to the right |
|
Height side joist |
152.4 mm |
|
Material |
Steel |