text.skipToContent text.skipToNavigation

Catalog No. : SSF606LVO9024

Description:  SS 6INW 6IND OV-90 24INRAD

UPC: 785055496687

Stainless steel 316 fitting 6 inches side rail height 6 inches width ladder vertical outside bend 90 degree 24 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend for cable tray

Type

Ladder

Special Features

90 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

6 in

Side Rail Height

6 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically rising

Type of rung

Perforated profile

Deflection (angle)

90°

Inner radius

24 inch

Material

Steel