Catalog No. : SSF60612LEX12
Description: SS FIT 6IN 6X12W LAD EX 12R
UPC: 785055498124
Made or assembled in Canada.
Stainless steel 316 fitting 6 inches side rail height 6 inches inches x 12 inches width ladder horizontal expanding cross 12 inches radius
View More
View Less
For more info visit:
midwestelectric.com
- Made or assembled in Canada.
Descriptors
|
Category |
Crosses for cable tray |
|
Special Features |
12 Inch radius |
Specifications
|
Material |
Stainless steel 316 |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
6 x 12 in |
|
Side Rail Height |
6 inches |
ETIM Classification
ETIM
EC001559 Cross piece for cable ladder
|
Type of rung |
Perforated profile |
|
Cable ladder height |
152.4 mm |
|
Inner radius |
304.8 mm |
|
Material |
Steel |