text.skipToContent text.skipToNavigation

Catalog No. : SSF536VVO4524

Description:  SS 36INW 5IND OV-45 24INRAD VTD.

UPC: 785055493839

Stainless steel 316 fitting 5 inches side rail height 36 inches width ventilated vertical outside bend 45 degree 24 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend for cable tray

Type

Ventilated

Special Features

45 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

36 in

Side Rail Height

5 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically rising

Type of rung

Perforated profile

Deflection (angle)

45°

Cable ladder width

36 inch

Inner radius

24 inch

Material

Steel