text.skipToContent text.skipToNavigation

Catalog No. : SSF530SHB4512

Description:  SS 30INW 5IND H-45 12INRAD SLD.

UPC: 785055489962

Stainless steel 316 fitting 5 inches side rail height 30 inches width solid trough horizontal bend 45 degree 12 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend for cable tray

Type

Solid

Special Features

45 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

30 in

Side Rail Height

5 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Horizontal

Type of rung

Perforated profile

Deflection (angle)

45°

Inner radius

12 inch

Material

Steel