text.skipToContent text.skipToNavigation

Catalog No. : SSF53042LET24

Description:  SS FIT 5IN 30X42W LAD ET 24R

UPC: 785055492191

Made or assembled in Canada.

Stainless steel fitting 5 inches side rail height 30 inches x 42 inches width ladder horizontal expanding tee 24 inches radius
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

24 inches radius

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 x 42 in

Side Rail Height

5 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

127 mm

Inner radius

609.6 mm

Material

Steel