text.skipToContent text.skipToNavigation

Catalog No. : SSF53024VRT24

Description:  SS 30IN-24IN 5IND RT 24INRAD VTD.

UPC: 785055491910

Stainless steel fitting 5 inches side rail height 30 inches x 24 inches width ventilated horizontal reducing tee 24 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Tee for cable tray

Type

Ventilated

Special Features

24 inches radius

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 x 24 in

Side Rail Height

5 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

127 mm

Inner radius

609.6 mm

Material

Steel