text.skipToContent text.skipToNavigation

Catalog No. : SSF512VHT12

Description:  SS 12INW 5IND HT 12INRAD VTD.

UPC: 785055481584

Made or assembled in Canada.

Stainless steel fitting 5 inches side rail height 12 inches width ventilated horizontal tee 12 inches radius
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Tee for cable tray

Special Features

12 inches radius

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

5 Inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

127 mm

Cable ladder width

304.8 mm

Inner radius

304.8 mm

Material

Steel