Art. Nr. : SSF512SHB4536
Omschrijving: SS 12INW 5IND H-45 36INRAD SLD.
UPC: 785055480921
Made or assembled in Canada.
Stainless steel 316 fitting 5 inches side rail height 12 inches width solid trough horizontal bend 45 degree 36 inches radius
Meer bekijken
Minder bekijken
Ga voor meer info naar:
industrialsolutions.nl.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Bend for cable tray |
|
Special Features |
45 degree angle |
Specifications
|
Material |
Stainless steel 316 |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
CSA |
Dimensions
|
Width |
12 in |
|
Side Rail Height |
5 Inches |
ETIM Classificatie
ETIM
EC001535 Bend for cable ladder
|
Change of direction |
Horizontal |
|
Type of rung |
Perforated profile |
|
Deflection (angle) |
45° |
|
Inner radius |
36 inch |
|
Material |
Steel |