Catalog No. : SSF436SHB3048
Description: SS FIT 4IN 36W SOL HB 30D48R
UPC: 785055470663
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Catégorie |
Bend for cable tray |
|
Special Features |
30 degree angle |
Specifications
|
Material |
Stainless steel 316 |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
CSA |
Dimensions
|
Width |
36 in |
|
Side Rail Height |
4 Inches |
|
Change of direction |
Horizontal |
|
Type of rung |
Perforated profile |
|
Deflection (angle) |
30° |
|
Cable ladder width |
36 inch |
|
Inner radius |
48 inch |
|
Material |
Steel |