text.skipToContent text.skipToNavigation

Catalog No. : SSF42406LHRR

Description:  SS 24IN-6IN 4IND RR

UPC: 785055465904

Made or assembled in Canada.

Stainless steel fitting 4 inches side rail height 24 inches x 6 inches width ladder horizontal right reducer
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 x 6 in

Side Rail Height

4 Inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Construction type

Reducing to the right

Height side joist

101.6 mm

Material

Steel