text.skipToContent text.skipToNavigation

Catalog No. : SSF412SHX24

Description:  SS 12INW 4IND HX 24INRAD SLD.

UPC: 785055458852

Stainless steel 316 fitting 4 inches side rail height 12 inches width solid trough horizontal cross 24 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Crosses for cable tray

Type

Solid

Special Features

24 Inch radius

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

4 Inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

101.6 mm

Cable ladder width

304.8 mm

Inner radius

609.6 mm

Material

Steel