text.skipToContent text.skipToNavigation

Catalog No. : SSF406LVO6012

Description:  SS 6INW 4IND OV-60 12INRAD

UPC: 785055452225

Stainless steel 316 fitting 4 inches side rail height 6 inches width ladder vertical outside bend 60 degree 12 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend for cable tray

Type

Ladder

Special Features

60 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

6 in

Side Rail Height

4 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically rising

Type of rung

Perforated profile

Deflection (angle)

60°

Cable ladder width

6 inch

Inner radius

12 inch

Material

Steel