text.skipToContent text.skipToNavigation

Catalog No. : SSF330LHB6012

Description:  SS 30INW 3-5/8IND H-60 12INRAD

UPC: 785055448662

Stainless steel 316 fitting 3-5/8 inches side rail height 30 inches width ladder horizontal bend 60 degree 12 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend for cable tray

Type

Ladder

Special Features

60 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

30 in

Side Rail Height

3-5/8 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Horizontal

Type of rung

Perforated profile

Deflection (angle)

60°

Inner radius

12 inch

Material

Steel