text.skipToContent text.skipToNavigation

Catalog No. : SSF33024LRT12

Description:  SS 30IN-24IN 3-5/8IND RT 12INRAD

UPC: 785055449973

Stainless steel fitting 3-5/8 inches side rail height 30 inches x 24 inches width ladder horizontal reducing tee 12 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Tee for cable tray

Type

Ladder

Special Features

12 inches radius

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 x 24 in

Side Rail Height

3-5/8 inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

92.075 mm

Inner radius

304.8 mm

Material

Steel