text.skipToContent text.skipToNavigation

Catalog No. : SSF32409LRT12

Description:  SS FIT 3IN 24X9W LAD RT 12R

UPC: 785055448051

Stainless steel fitting 3-5/8 inches side rail height 24 inches x 9 inches width ladder horizontal reducing tee 12 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Tee for cable tray

Type

Ladder

Special Features

12 inches radius

Specifications

Material

Stainless Steel

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 x 9 in

Side Rail Height

3-5/8 inches

ETIM EC001540 Tee for cable ladder

Type of rung

Perforated profile

Cable ladder height

92.075 mm

Inner radius

304.8 mm

Material

Steel