Catalog No. : SSF20D220
Description: PB2 STD-BRK FC 20FR/2000CT STD
UPC:
Descriptors
|
Category |
Power Break ™ II |
|
Product Line |
Power Break II |
|
GO Schedule |
245 A |
Specifications
|
Frame Type |
Power Break ™ II |
|
Amperage |
1000 A |
|
System Voltage |
120 Vac |
|
Poles |
3 |
|
Trip Indication Target |
Optional |
|
Continuous Current Rated |
100 % |
|
120 Vac Interrupting Rating |
85 KAIC |
|
120/240 Vac Interrupting Rating |
85 KAIC |
|
240 Vac Interrupting Rating |
85 KAIC |
|
277 Vac Interrupting Rating |
65 KAIC |
|
480 Vac Interrupting Rating |
65 KAIC |
|
600 Vac Interrupting Rating |
50 KAIC |
|
Suitable for Reverse Feed |
Yes |
|
Long Time |
Adjustable |
|
Short Time |
Optional |
|
Instantaneous |
Adjustable |
|
Ground Fault |
Optional |
|
GSA Compliance |
No |
Classifications
|
UL File # |
E11592 |
|
CSA File# |
LR10263 |