text.skipToContent text.skipToNavigation

Alternate Catalog No. : SSF-VR1 1/4A

Catalog No. : SSF-VR11/4A

Description:  1-1/4 X No10 BRIDLE RING

UPC: 785991015034

Ring, Threaded Bridle, Eye Diameter 1-1/4 Inch, Thread Size #10-24, Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Brindle rings can be combined with other Steel City Spring Steel fastener products such as BBC Beam Clamps, BH Series Flange Clips and TC Series Acoustical Tees.
  • Bright zinc electro-plated finish.

Descriptors

Category

Retaining rings

Special Features

Brindle rings can be combined with other Steel City Spring Steel fastener products such as BBC Beam Clamps, BH Series Flange Clips and TC Series Acoustical Tees.

Specifications

Material

Steel

Finish

Electro Plated Zinc

Classifications

Brand Name

Steel City / Spring Steel Fasteners