Alternate Catalog No. : SSF-VR1 1/2B
Catalog No. : SSF-VR11/2B
Description: 1-1/2 X 1/4-20 BRIDLE RING
UPC: 785991099034
Ring, Bridle, Eye Diameter 1-1/2 Inch, Thread Size 1/4 Inch - 20, Material Steel
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Eye screw |
|
Special Features |
Brindle rings can be combined with other Steel City Spring Steel fastener products such as BBC Beam Clamps, BH Series Flange Clips and TC Series Acoustical Tees. |
Specifications
|
Material |
Steel |
|
Thread Type |
Unified National Coarse (UNC) |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
Dimensions
|
Thread Size |
1/4 - 20 |