Catalog No. : SSF-VJ2C
Description: CABLE SUPPORT HOOK WITH CLIPS
UPC: 785991204995
- Extra wide base provides cable support on a flat surface, eliminating kinking, bending and crimping.
- Accommodates category 5, fiber optic cable and inner duct.
- Available in 1 5/8 Inch and 2 Inch diameter size cable support hook.
- Complies with UL, CSA, NEC and EIA/TIA requirements for structured cabling systems.
Descriptors
|
Category |
J hooks |
|
Special Features |
Extra wide base provides cable support on a flat surface, eliminating kinking, bending and crimping |
Specifications
|
Working Load Limit |
100 pounds |
|
Material |
Steel |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
|
Standard |
UL E160899 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E160899 | N/A | DWMU | N/A | N/A |
|
Model |
Other |
|
Suitable for wire mesh tray |
N |
|
Suitable for cable ladder |
N |
|
Material |
Steel |
|
Surface protection |
Galvanic/electrolytic zinc plated |