Catalog No. : SSF-VJ2-AB
Description: CABLE SUPPORT HOOK TO CLIP (RO
UPC: 785991215496
Descriptors
|
Category |
J hooks |
|
Special Features |
VJ Series cable support clips can be snappedtogether with VB-10 hanger bracket without hardware or tools |
Specifications
|
Color |
Silver |
|
Material |
Steel |
|
Style |
Cable Support |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
Dimensions
|
Overall Length |
4.486 in |
|
Width |
1.33 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Model |
Other |
|
Suitable for wire mesh tray |
N |
|
Suitable for cable ladder |
N |
|
Material |
Steel |
|
Surface protection |
Galvanic/electrolytic zinc plated |