Alternate Catalog No. : SSF-VJ1 5/16-BC
Catalog No. : SSF-VJ15/16-BC
Description: CABLE SUPPORT HOOK CLAMP TO FL
UPC: 785991205336
Hook, Cable Support J, Diameter 1-5/16 Inch, Steel, Clamps to Flanges up to 1/2 Inch Thick
View More
View Less
For more info visit:
electrification.us.abb.com
- Extra wide base provides cable support on a flat surface, eliminating kinking, bending and crimping.
- Accommodates category 5, fiber optic cable and inner duct.
- Available in 1 5/8 Inch and 2 Inch diameter size cable support hook.
- Complies with UL, CSA, NEC and EIA/TIA requirements for structured cabling systems.
Descriptors
|
Category |
J hooks |
|
Special Features |
VJ Series cable support clips can be snappedtogether with VB-10 hanger bracket without hardware or tools |
Specifications
|
Color |
Silver |
|
Material |
Steel |
|
Style |
Cable Support |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
Dimensions
|
Overall Length |
4.486 in |
|
Width |
1.33 in |