Alternate Catalog No. : SSF-VJ1 5/16-A7
Catalog No. : SSF-VJ15/16-A7
Description: CBL SPRT HK DIA 1-5/16IN STL
UPC: 785991205329
Hook, Cable Support, Diameter 1-5/16 Inch, Steel, Clips to Acoustical Tee
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
J hooks |
|
Special Features |
VJ Series cable support clips can be snappedtogether with VB-10 hanger bracket without hardware or tools |
Specifications
|
Color |
Silver |
|
Material |
Steel |
|
Style |
Cable Support |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
Dimensions
|
Overall Length |
4.486 in |
|
Width |
1.33 in |