Alternate Catalog No. : SSF-VJ1 5/16
Catalog No. : SSF-VJ15/16
Description: CBL SPRT HK W/O CLIP DIA 1-5/16 STL
UPC: 785991205312
Hook, Wide-Base Cable Support, Diameter 1-5/16 Inch, Steel, without Clips
View More
View Less
For more info visit:
electrification.us.abb.com
- Extra wide base provides cable support on a flat surface, eliminating kinking, bending and crimping.
- Accommodates category 5, fiber optic cable and inner duct.
- Available in 1 5/8 Inch and 2 Inch diameter size cable support hook.
- Complies with UL, CSA, NEC and EIA/TIA requirements for structured cabling systems.
Descriptors
|
Category |
J hooks |
|
Special Features |
Extra wide base provides cable support on a flat surface, eliminating kinking, bending and crimping |
Specifications
|
Working Load Limit |
100 pounds |
|
Material |
Steel |
Classifications
|
Brand Name |
Steel City / Spring Steel Fasteners |
|
Standard |
UL E160899 |
Dimensions
|
Overall Length |
4.486 in |
|
Width |
1.33 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E160899 | N/A | DWMU | N/A | N/A |