text.skipToContent text.skipToNavigation

Catalog No. : SSF-TS5/8

Description:  IND SPRT CLIP STUD LEN 5/8IN

UPC: 785991204889

Clip, Independent Support, Grid Size 15/16 Inch, Stud Length 5/8 Inch
View More View Less
For more info visit:  electrification.us.abb.com
  • Easy to assemble, one piece construction. No installation tools required.
  • Provides independent support for fixtures.
  • Washer wing nut included

Descriptors

Category

Hanger for trapezoidal ceiling

Special Features

Easy to assemble, one piece construction. No installation tools required

Specifications

Material

Steel

Finish

Black Zinc Phosphate

Color

Black

Classifications

Brand Name

Steel City / Spring Steel Fasteners