text.skipToContent text.skipToNavigation

Catalog No. : SSF-TH24A

Description:  8 INCH HGT ADJUSTABLE T-GRID BOX H

UPC: 785991204940

Hanger, T-Grid Box, Span 24 Inches, 8 Inch Height Adjustable, Steel
View More View Less
For more info visit:  electrification.us.abb.com
  • Hanger comes complete with THC box mounting clip and 1/4 Inch-20 screw.
  • Drop wire holes in the tee clips and the clip allows support from main structure.
  • Includes dual height feature which allows 1 1/2 Inch deep electrical box to be mounted flush with tile or offset 3/4 Inch for plaster ring.

Descriptors

Category

Hanger for trapezoidal ceiling

Special Features

Hanger comes complete with THC box mounting clip and 1/4 in.-20 screw

Specifications

Material

Steel

Finish

Electro-Galvanized

Classifications

Brand Name

Steel City / Spring Steel Fasteners

Dimensions

Size

24 Inches

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant